text.skipToContent text.skipToNavigation

Catalog No. : CF402-1

Description:  CU HTYPE COMP CONN 4/0 3/0 2/0, 2 4

UPC: 783786094080

Copper H-Type Compression Connector Main: 4/0, 3/0, 2/0 Stranded Copper, Tap: 4 Stranded Copper, Tap: 2, 4 Solid Copper. Installation Die BKB D. 7/8 inch x 2 inch. Full Length Tab.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made of Pure Electrolytic Copper for High Conductivity
  • Full-Length Tab Makes Installation Easy
  • Installs with Standard Compression Tools and Dies
  • RUS Accepted

Descriptors

Category

Wire connectors

Special Features

Efficient Design Requires Less Crimping Force. Full Length Tab makes Installation Easy. Installs with Standard Compression Tools and Dies. RUS Accepted.

Specifications

Connection

Compression

Material

Copper

Finish

Bare

Insulation

None

Classifications

Brand Name

Blackburn

Standard

RUS Accepted

Dimensions

Size

7/8 inch Length

Wire Size

Main .528 to .414 in , Tap .204 to .258 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here