Catalog No. : CF22-1
Description: CU HTYPE COMP CONN 6 2 STRND CU
UPC: 783786092215
Copper H-Type Compression Connector. Wire Range: #6 to #2 Solid Copper or #6 Stranded Copper. Installing Dies: K, W - KK, BKT, B.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made of Pure Electrolytic Copper for High Conductivity
- Full-Length Tab Makes Installation Easy
- Installs with Standard Compression Tools and Dies
- RUS Accepted
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Efficient Design Requires Less Crimping Force. Full Length Tab makes Installation Easy. Installs with Standard Compression Tools and Dies. RUS Accepted. |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
RUS Accepted |
Dimensions
|
Size |
13/16 inch Length |
|
Wire Size |
#6 to #2 SOL CU AWG , #6 STR CU AWG |
Documents/Support Tools
|
Sales Drawing |