Catalog No. : CF102-1
Description: CU HTYPE COMP CONN 2 4 6 STRND CU
UPC: 783786093205
Copper H-Type Compression Connector Main: 1/0, 1, 2 Stranded Copper, Tap: 4 Stranded Copper, Tap: 2, 4, 6 Solid Copper
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made of Pure Electrolytic Copper for High Conductivity
- Full-Length Tab Makes Installation Easy
- Installs with Standard Compression Tools and Dies
- RUS Accepted
Descriptors
Category |
Wire connectors |
Special Features |
Efficient Design Requires Less Crimping Force. Full Length Tab makes Installation Easy. Installs with Standard Compression Tools and Dies. RUS Accepted. |
Specifications
Connection |
Compression |
Material |
Copper |
Finish |
Bare |
Insulation |
None |
Classifications
Brand Name |
Blackburn |
Standard |
RUS Accepted |
Dimensions
Size |
27/32 inch Length |
Wire Size |
Main .373 to .292 in , Tap .162 to .258 in |
Documents/Support Tools
Sales Drawing |