text.skipToContent text.skipToNavigation

Catalog No. : CF-36B.300

Description:  CONDUIT PA6 NW36 BLK 300M

UPC: 786210178455

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Special Features

Halogen Free

Application

Machine, Equipment, and Installation

Specifications

Radius

60 mm

Flexibility

Very High

Material

Polyamide 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW36

Outside Diameter

42.5 mm

Inside Diameter

36.5 in

Length

300 m

Compliance and Certifications

POPs POPs 28 Compliant