Catalog No. : CF-17B.100
Description: CONDUIT PA6 NW17 BLK 100M
UPC: 786210165530
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Halogen Free |
|
Application |
Machine, Equipment, and Installation |
Specifications
|
Radius |
40 mm |
|
Flexibility |
Very High |
|
Material |
Polyamide 6 |
|
Color |
Black |
Classifications
|
Brand Name |
PMA |
Dimensions
|
Trade Size |
NW17 |
|
Outside Diameter |
21.2 mm |
|
Inside Diameter |
16.2 in |
|
Length |
100 m |