Alternate Catalog No. : CEA 6-75-4
Catalog No. : CEA6-75-4
Description: OVERHEAD TRANSFORMER EYEBOLT ADAPT
UPC: 783786332403
Tin-Plated Copper Eyebolt Adapter, Pin Diameter 3/4 inch, Bolt 1/2 inch, Six hole NEMA Pad.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made from Tin-Plated Copper to Provide High Conductivity and Resist Corrosion
- Dual-Rated to Accept Copper or Aluminum One-Hole Terminals and Two-Hole NEMA-drilled Terminals
Descriptors
Category |
Electrical underground bus connector |
Special Features |
Dual Rated, 6-Holes, 3/4 inch Pin |
Specifications
Material |
Copper |
Finish |
Tin Plated |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
7 inch long |