Alternate Catalog No. : CEA 6-75
Catalog No. : CEA6-75
Description: TP CU OVRHD EBOLT ADPTR 3/4IN 6HOLE
UPC: 783786711895
Tin-Plated Copper Overhead Transformer Eyebolt Adapters, pin diameter 3/4, exposed pin size 2-3/4 inch, 6 hole pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made from Tin-Plated Copper to Provide High Conductivity and Resist Corrosion
- Dual-Rated to Accept Copper or Aluminum One-Hole Terminals and Two-Hole NEMA-drilled Terminals
Descriptors
Category |
Electrical underground bus connector |
Special Features |
Dual Rated, 6-Holes, 3/4 inch Pin |
Specifications
Material |
Copper |
Finish |
Tin Plated |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
5.75 inch long |
Documents/Support Tools
Sales Drawing |