Alternate Catalog No. : CEA 44-75-4
Catalog No. : CEA44-75-4
Description: CU EYEBOLT ADAPT PIN 3/4IN 2X4HOLE
UPC: 783786711772
Tin-Plated Copper EyeBolt Adapter, Pin Diameter 3/4 inch, Bolt 1/2 inch, (2) Four Hole NEMA Pad
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made from Tin-Plated Copper to Provide High Conductivity and Resist Corrosion
- Dual-Rated to Accept Copper or Aluminum One-Hole Terminals and Two-Hole NEMA-drilled Terminals
Descriptors
Category |
Electrical underground bus connector |
Special Features |
Dual Rated, 3/4 inch Pin |
Specifications
Material |
Copper |
Finish |
Tin Plated |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
8 inch long |