Alternate Catalog No. : CEA 2-50
Catalog No. : CEA2-50
Description: TP CU OVRHD EBOLT ADPTR 1/2IN 2-5/8
UPC: 783786711758
Tin-Plated Copper Overhead Transformer Eyebolt Adapter, pin diameter 1/2, exposed pin size 2-5/8 inch
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made from Tin-Plated Copper to Provide High Conductivity and Resist Corrosion
- Dual-Rated to Accept Copper or Aluminum One-Hole Terminals and Two-Hole NEMA-drilled Terminals
Descriptors
Category |
Electrical underground bus connector |
Special Features |
Dual Rated, 2-Holes, 1/2 inch Pin |
Specifications
Material |
Copper |
Finish |
Tin Plated |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
6 inch long |
Documents/Support Tools
Sales Drawing |