text.skipToContent text.skipToNavigation

Catalog No. : CEA150-15

Description:  FLEX.METAL LT COND.STL 1-1/2 X15ME

UPC: 786210654621

1 1/2 Inch X 15 M, Non-halogen, Low Smoke, Flame Retardant, Steel Core, Flexible Conduit, Liquidtight
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Special Features

Acidic Gases Such as Hydrogen Chloride, Hydrogen Fluoride and Hydrogen Bromide are Virtually Eliminated as Products of Combustion

Application

For Installation in Confined or Enclosed Areas Where Construction Materials Must Generate Very Little Smoke, and Have a Low Flame Spread as Well as Low Toxic Gas Emissions in the Event of Fire

Specifications

Radius

4.5 in , 114.3 mm

Material

Steel

Color

Gray

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Trade Size

1-1/2 in

Length

15 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

1 1/2 inch

Outer diameter

48.26 mm

Inner diameter

40.01 mm

Material

Steel

Bending radius, static

114.3 mm

Weight

1.33 kg/m

Colour

Grey

With approval according to UL

N

Approved according to CSA

N

Documents/Support Tools

Sales Drawing

Click here