Catalog No. : CEA050-30
Description: FLEX.METAL LT COND.STL 1/2IN X 30ME
UPC: 786210633459
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Acidic Gases Such as Hydrogen Chloride, Hydrogen Fluoride and Hydrogen Bromide are Virtually Eliminated as Products of Combustion |
|
Application |
For Installation in Confined or Enclosed Areas Where Construction Materials Must Generate Very Little Smoke, and Have a Low Flame Spread as Well as Low Toxic Gas Emissions in the Event of Fire |
Specifications
|
Radius |
2.0 in , 50.8 mm |
|
Material |
Steel |
|
Color |
Gray |
Classifications
|
Brand Name |
T&B Liquidtight Fittings |
Dimensions
|
Trade Size |
1/2 in |
|
Length |
30 m |
|
Nominal size in inch |
1/2 inch |
|
Outer diameter |
21.33 mm |
|
Inner diameter |
15.8 mm |
|
Material |
Steel |
|
Bending radius, static |
50.8 mm |
|
Weight |
0.36 kg/m |
|
Colour |
Grey |
|
With approval according to UL |
N |
|
Approved according to CSA |
N |
Documents/Support Tools
|
Sales Drawing |