text.skipToContent text.skipToNavigation

Catalog No. : CEA038-150

Description:  FLEX.METAL LT COND.STL 3/8IN X150ME

UPC: 786210079554

Liquidtight Flexible Steel Conduit, Conduit Size 3/8 Inch, Inner Core Made from A Galzanized Steel Strip, Type CEA Non-Halogen, Low Smoke, Flame Retardant, Working Temperature -40 to 80 Degrees C, 150 Meter Reel, Grey
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Special Features

Acidic Gases Such as Hydrogen Chloride, Hydrogen Fluoride and Hydrogen Bromide are Virtually Eliminated as Products of Combustion

Application

For Installation in Confined or Enclosed Areas Where Construction Materials Must Generate Very Little Smoke, and Have a Low Flame Spread as Well as Low Toxic Gas Emissions in the Event of Fire

Specifications

Radius

1.5 in , 38.1 mm

Material

Steel

Color

Gray

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Trade Size

3/8 in

Length

150 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

3/8 inch

Outer diameter

18.03 mm

Inner diameter

12.29 mm

Material

Steel

Bending radius, static

38.1 mm

Weight

0.3 kg/m

Colour

Grey

With approval according to UL

N

Approved according to CSA

N

Documents/Support Tools

Sales Drawing

Click here