text.skipToContent text.skipToNavigation

Catalog No. : CEA-6717

Description:  CEA6717 BRONZE MISC.

UPC: 783786846146

Bronze Ground Stud, Slotted Substation Connector. Bronze Miscellaneous Connector. Pad has One .437 inch Diameter Slot, Pad is 2 inch long x 1.25 inch wide x .625 inch thick. Copper Rod Barrel 7.75 inch long is Silver Brazed to Straight Pad.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Bronze

Classifications

Brand Name

Homac

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant