text.skipToContent text.skipToNavigation

Catalog No. : CE942RJ

Description:  2 IN CONDUIT TO DUCT ADAPTER (ARIG)

UPC: 34481147510

Made or assembled in Canada.

2 Inch. P&C Duct Adapter. PVC Conduit to DB/2 Duct Adapter. P&C Duct Canadian DB/2 Duct Fitting.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical conduit fitting body

Application

For use with DB/2 Duct only

Specifications

Material

Non-metallic

Color

Gray

Classifications

Brand Name

Carlon

Dimensions

Hub Size

2 in

ETIM EC002264 Reducing sleeve for installation tubes

Material

Plastic

Surface protection

Untreated

Surface polished

N

Documents/Support Tools

Sales Drawing

Click here

Click here