text.skipToContent text.skipToNavigation

Catalog No. : CE940F-UPC

Description:  1 INCH PVC ELEC CPLG - CAN

UPC: 34481066439

Made or assembled in Canada.

Standard Coupling, Size 1 Inch, Length 2 Inches, Outer Diameter 1-5/8 Inch, Inner Diameter 1.210 Inches, Material PVC, Color Gray, For use with Schedule 40 and 80 Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Application

Socket type for joining nonmetallic conduit.

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000939 Coupler for installation tubes

Material

Plastic

Surface polished

N

Surface brushed

N

Two piece

N

With inspection opening and cover

N

Documents/Support Tools

Sales Drawing

Click here