Alternate Catalog No. : CE 2 V1
Catalog No. : CE2V1
Description: COPPER COMP CONN TAPPED 3/8-16
UPC: 783786712038
Copper Conpression Connector, Center Form Pad, 2 Stranded CU. Installing Dies BG, 5/8. Length 1-7/8 inch. Pad 5/8 inch long with (1) Hole Tapped 3/8-16 UNC-2B.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical underground bus connector |
Specifications
Connection |
Compression |
Material |
Copper |
Classifications
Brand Name |
Homac |
Dimensions
Size |
1-7/8 in |