text.skipToContent text.skipToNavigation

Catalog No. : CE245N

Description:  4IN PVC 5 DEG COUPLING-SOLVENT WELD

UPC: 34481140771

Made or assembled in Canada.

4 Inch. PVC 5 Degree Coupling B X B - Solvent Weld. P&C Duct Canadian DB/2 Duct Fitting.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Application

For use with DB/2 Duct only

Specifications

Material

PVC

Classifications

Brand Name

Carlon

ETIM EC000939 Coupler for installation tubes

Material

Plastic

Surface polished

N

Surface brushed

N

Two piece

N

With inspection opening and cover

N

Documents/Support Tools

Sales Drawing

Click here