Catalog No. : CE240L
Description: 3 INCH PVC COUPLING-SOLVENT WELD
UPC: 34481140658
Made or assembled in Canada.
3 Inch. PVC Coupling. Solvent Weld. P&C Duct Canadian DB/2 Duct Fitting.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Electrical fittings |
Special Features |
White colour |
Application |
For use with DB/2 Duct only |
Specifications
Material |
PVC |
Classifications
Brand Name |
Carlon |
ETIM Classification
ETIM
EC000939 Coupler for installation tubes
Material |
Plastic |
Surface polished |
N |
Surface brushed |
N |
Two piece |
N |
With inspection opening and cover |
N |
Documents/Support Tools
Sales Drawing |