text.skipToContent text.skipToNavigation

Catalog No. : CDTSS-050

Description:  1/2 1 HLE CNDUIT SUPPORT SNAP STRA

UPC: 34481024019

Made or assembled in Canada.

Conduit Support Strap, Size 1/2 Inch, Length 1.63 Inches, Width 0.75 Inches, Height 1.36 Inches, Material Polypropylene, Color Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Special Features

High strength, non-metallic clamp allows conduit to expand and contract freely, eliminating the bowing commonly seen from the expansion and contraction of conduit caused by varying temperature changes.

Application

UV inhibited for use in direct sunlight

Specifications

Material

Polypropylene

Color

Gray

Classifications

Brand Name

Carlon

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
ETIM EC000368 Tube clamp

Material

Plastic

Material quality

Other

Colour

Grey

Documents/Support Tools

Sales Drawing

Click here