Alternate Catalog No. : CD 40 B-HM
Catalog No. : CD40B-HM
Description: INSULATING COVER
UPC: 783786711680
Insulating Cover, H-Tpe Connector Cover, 2-3/8 inch High, 5-5/8 inch wide, 1-3/4 inch length, UV-Resistant Black Polypropylene
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made from Black Polyproylene to Resist the Elements , UV Sun Rays and Common Contaminants
- Thin Strips of the 'Grass Skirt' Mold Around the Conductors to Provide a Highly Reliable End Enclosure
- Tapered Drains in Both Cover Halves Prevent Accumulations of Water with the Cover, Regardless of Which Half of the Cover is Down
Descriptors
Category |
Wire connectors |
Special Features |
Thin strips of the grass skirt mold around the conductor to provide a reliable enclosure |
Specifications
Material |
Polypropylene |
Color |
Black |
Insulation |
Polypropylene |
Classifications
Brand Name |
Homac |
Dimensions
Size |
Length 5.625 inches |