Catalog No. : CCU
Description: SIN GA. UNIV FLIP LID, SILVER
UPC: 42269004276
- Keyhole openings on back enable easy installation on an existing outlet.
- Durable, die-cast zinc-alloy construction.
- Suitable for use in wet locations with cover closed.
- Lockable for security when not in use.
- Preconfigured for GFCI, the industry's most common outdoor application.
- Capable of mounting either vertically or horizontally.
- Easy access to outlet with 130 degree opening
Descriptors
|
Category |
Electrical box covers |
|
Special Features |
Included adapter plates offer 12 installation options with 1-gang cover and 25 installation options with 2-gang cover. |
|
Application |
Suitable for use in wet locations with cover closed |
Specifications
|
Material |
Zinc alloy |
|
Color |
Silver |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Red Dot |
|
Standard |
UL E28688 |
|
Shape |
Rectangular |
|
Type of fastening |
Cover for screw mounting |
|
Model |
Mounting cover |
|
Material |
Other |
|
Colour |
Other |
|
With screws |
N |
Documents/Support Tools
|
Sales Drawing |