text.skipToContent text.skipToNavigation

Catalog No. : CCSB28

Description:  NC28 CONDUIT CLIP

UPC: 5020963808272

Circular Conduit Clip, 3-in-1, Conduit Size NC28/NW23, Polyamide (Nylon), Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Steel Cable Clips

Application

Securely closes slit conduit to prevent cable exposure, reducing the risk of cable damage

Specifications

Cable Size

NC28/NW23

Color

Black

Classifications

Brand Name

Harnessflex

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000464 Fixing clamp

Material

Other

Documents/Support Tools

Sales Drawing

Click here