text.skipToContent text.skipToNavigation

Catalog No. : CCRSB

Description:  D-T SML STMP 5 INCH DIA CV WH

UPC: 42269350076

Round Blank Weatherproof Cover, 5 Inch Diameter, 2-3/4 Inch Mounting Holes on Center, White, Aluminum
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical box covers

Specifications

Material

Steel

Color

White

Knockouts

0

Classifications

Brand Name

Red Dot

Standard

UL E28688

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E28688 N/A N/A N/A N/A
ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Diameter

127 mm

Shape

Round

Type of fastening

Cover for screw mounting

Model

Mounting cover

Material

Other

Colour

White

With screws

N

Documents/Support Tools

Sales Drawing

Click here