text.skipToContent text.skipToNavigation

Catalog No. : CCLP-100-B5

Description:  1 IN PVC CONDUIT CLAMP BAG/5

UPC: 34481003496

Carlon nonmetallic elbows and fittings. The most complete line of nonmetallic elbows and fittings in the electrical industry, with products designed for use above and below ground.

2 hole nonmetallic clamp for PVC conduit. Size 1 Inch. Bag of 5.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • To fix and secure a PVC conduit
  • Clamp spacing 750 mm (29.5 in.)

Descriptors

Category

Electrical fittings

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Dimensions

Size

1 Inch

ETIM EC000127 Saddle

Model

Closed

Type of fastening

Screw hole

Material

Plastic

Plastic sheathed

Y