text.skipToContent text.skipToNavigation

Catalog No. : CCLP-050-V2-B25

Description:  1/2 IN PVC CONDUIT CLAMP BAG/25

UPC: 34481023326

Made or assembled in Canada. Carlon nonmetallic elbows and fittings. The most complete line of nonmetallic elbows and fittings in the electrical industry, with products designed for use above and below ground.

2 hole PVC grey conduit clamp Schedule 40. Clamp spacing 29.5 inches (750 millimeters). Size 1/2 Inch. Bag of 25 units.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • To fix and secure a PVC conduit.
  • Clamp spacing 750 mm (29.5 in.)

Descriptors

Category

Electrical fittings

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000127 Saddle

Model

Closed

Type of fastening

Screw hole

Material

Plastic

Plastic sheathed

Y