text.skipToContent text.skipToNavigation

Alternate Catalog No. : CCL 600 RUBBER COVER

Catalog No. : CCL600RUBBERCOVER

Description:  INSULATING COVER FOR CCL 600

UPC: 783786711444

Black EPDM Rubber Insulating Cover For CCL 600, Length 3.5 inch x 1.406 inch Diameter
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Connector and cable seal

Special Features

for CCL 600, Insulating Black EPDM Rubber, Slip-On. Length 3.5 inch x 1.406 inch Diameter

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant