text.skipToContent text.skipToNavigation

Alternate Catalog No. : CCF 250 RUBBER COVER

Catalog No. : CCF250RUBBERCOVER

Description:  INSULATING COVER FOR CCF 250

UPC: 783786711376

Black EPDM Rubber Insulating Cover For CCF 250, Length 3.719 inch x 1.265 inch Diameter
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Connector and cable seal

Special Features

for CCF 250, Insulating Black EPDM Rubber, Slip-On. Length 3.719 inch x 1.265 inch Diameter

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant