text.skipToContent text.skipToNavigation

Catalog No. : CCD-L

Description: 

UPC:

Single Gang Weatherproof Receptacle Cover, Silver, Aluminum, 1 Duplex Receptacle Horizontal, Device Mount with Lock Option
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical box covers

Special Features

Die Cast construction and industrial design combine to product a rugged protective enclosure for devices.

Application

Dry-tite boxes and covers protect wiring devices, switches, electronic components, and terminal block in Dry, Damp and Wet Locations.

Specifications

Material

Aluminum Die Cast

Finish

Aluminum lacquer

Classifications

Brand Name

Red Dot

Standard

UL E28688
UL E28688

ETIM EC002656 Cover for box/housing for built-in mounting in the wall/ceiling

Length

72.2122 mm

Width

115.8748 mm

Shape

Rectangular

Type of fastening

Cover for screw mounting

Model

Mounting cover

Material

Other

Colour

Other

With screws

N