text.skipToContent text.skipToNavigation

Alternate Catalog No. : CBTW 4

Catalog No. : CBTW4

Description:  THRUWALL BOX FOR BLOCK 24CU GALVSTL

UPC: 785991111408

Thru-Wall Box for Concrete Block, 24 Cubic Inches, 3-11/16 Inches Long x 2-1/8 Inches Wide x 3-1/2 Inches Deep, 1/2 Inch and 3/4 Inch Concentric Knockouts, Galvanized Steel, For use with Concrete Block
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Masonry box

Application

For use with Concrete Block

Specifications

Number Of Outlet

1

Material

Steel

Color

Silver

Cubic Capacity

24 cu in

Knockouts

6

Classifications

Brand Name

Steel City

Standard

UL E2969
UL E2969

Dimensions

Size

3-11/16 Inches Length x 2-1/8 Inches Width x 3-1/2 Inches Depth