Catalog No. : CBODY-050
Description: 1/2 IN TYPE C PVC CONDUIT BODY
UPC: 34481005254
Carlon nonmetallic elbows and fittings. The most complete line of nonmetallic elbows and fittings in the electrical industry, with products designed for use above and below ground.
- To help wire pulling an access inside a PVC raceway for inspection, maintenance and repair
- For a continuous raceway run
Descriptors
|
Category |
Electrical fittings |
Specifications
|
Material |
PVC |
|
Color |
Gray |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL e137781, CSA 58382 |
Dimensions
|
Size |
1/2 Inch |
|
Material |
Plastic |
|
Material quality |
Polyvinyl chloride (PVC) |
|
Surface protection |
Untreated |
|
Surface polished |
N |