text.skipToContent text.skipToNavigation

Catalog No. : CBLA075-30

Description:  COMPUTER BLUE CBLA TYPE.75 INX30ME

UPC: 786210860534

3/4 Inch x 30 M, Flexible Steel Tubing with PVC Jacket, Computer Blue, CBLA Type
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Special Features

The Blue Jacket Colour Easily Identifies Circuitry for Computer Power Wiring

Application

Listed and Marked For Direct Burial and In Poured Concrete

Specifications

Radius

4.2 in , 106.7 mm

Material

Steel

Finish

Hot-Dipped Galvanized

Color

Blue

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

CSA, UL

Dimensions

Trade Size

3/4 in

Length

30 m

ETIM EC001179 Protective metallic hose

Nominal size in inch

3/4 inch

Outer diameter

26.67 mm

Inner diameter

21.34 mm

Material

Steel

Bending radius, static

106.7 mm

Weight

0.8 kg/m

Colour

Blue

With approval according to UL

Y

Approved according to CSA

Y

Documents/Support Tools

Sales Drawing

Click here