text.skipToContent text.skipToNavigation

Alternate Catalog No. : CBB 6026-3 (CLEAR)

Catalog No. : CBB6026-3CLEAR

Description:  PVC BOOT, 10 LONG, 6 POS HOLES

UPC: 783786710867

Insulating Boot for CSW 500 1 inch Series, Clear PVC, Length 10.0 inch, has (8) 3/8 inch Diameter thru Holes.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Clear Insulating PVC Boot Protects Connections

Descriptors

Category

Connector and cable seal

Special Features

for CSW 500 1 inch Series, Insulating Clear Slip-On PVC Cover, Length 10.0 inch

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant