text.skipToContent text.skipToNavigation

Alternate Catalog No. : CBB 5911-1 (CLEAR)

Catalog No. : CBB5911-1CLEAR

Description:  CLEAR PVC INSUL BOOT 6-5/8 IN LONG

UPC: 783786710836

Insulating Boot, Clear PVC, Length 7.765 inch long, has (6) 3/8 inch Diameter thru Holes.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Clear Insulating PVC Boot Protects Connections

Descriptors

Category

Connector and cable seal

Special Features

Insulating Clear Slip-On PVC Cover. Length 7.765 inch long

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant