Alternate Catalog No. : CBB 3344 (CLEAR)
Catalog No. : CBB3344CLEAR
Description: CLEAR PVC INSUL BOOT 5-5/32X4-1/4IN
UPC: 783786710829
Insulating Boot, Clear PVC, Inside Dimensions 3.312 inch wide x 4.031 inch long x 4.25 inch tall with 1.406 inch wide Connector area.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Clear Insulating PVC Boot Protects Connections
Descriptors
|
Category |
Connector and cable seal |
|
Special Features |
Insulating Clear Slip-On PVC Cover. Inside Dimensions 3.312 inch wide x 4.031 inch long x 4.25 inch tall with 1.406 inch wide |
Classifications
|
Brand Name |
Homac |