text.skipToContent text.skipToNavigation

Alternate Catalog No. : CB 70

Catalog No. : CB70

Description:  CU MECHANICAL LUG 2-12

UPC: 783786711246

Copper Mechanical Lug, P #12 - #2 / HD #8 - #2 wire size, Bolt hole size 1/4 inch. 1 inch high, X 1/2 inch Tang width, 1-17/32 inch long. Stainless Steel Screw
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Specifications

Cable Size

8-2 AWG

Amperage Rating

70 Amp

Insulation

N

Material

Copper

Mounting

Screw

Classifications

Brand Name

Blackburn

Dimensions

Stud Size

1/4 in