text.skipToContent text.skipToNavigation

Catalog No. : CB118-070PG

Description:  COUNTERBED CBL CLP SZ 0.70IN PG

UPC: 786210079363

Made or assembled in Canada.

Clamp, Counter Bed Cable, Pipe Size 0.70 Inch, Pre-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical hangers

Special Features

Not sold in pairs

Application

For metal structures

Specifications

Material

Steel

Finish

Pre-galvanized

Classifications

Brand Name

Superstrut

Dimensions

Size

0.70 Inch

Documents/Support Tools

Sales Drawing

Click here