Catalog No. : CB11/4-G
Description: PVC CTD CLAMPBACK SPCER 1-1/4IN GRY
UPC: 704508359263
PVC Coated Clamp-Back Spacer, Pipe Size 1-1/4 Inch/35 Metric, Use with One-Hole Pipe Strap, Malleable Iron, Dark Gray
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Spacers or standoffs |
Special Features |
PVC Coated for Corrosion Protection |
Application |
Provide Spacing for Airflow Between Conduit and Mounting Surface |
Specifications
Material |
Iron |
Classifications
Brand Name |
Ocal |
Dimensions
Inside Diameter |
1-1/4 in |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001494 Spacer for cable protection tube
Suitable for pipe diameter |
35-35 mm |
Documents/Support Tools
Support/Tools |