text.skipToContent text.skipToNavigation

Alternate Catalog No. : CAP 55 VL

Catalog No. : CAP55VL

Description:  PVC CAP 55

UPC: 783786710676

Black PVC Cable End Cap - 3-3/4 inch deep x 7/8 inch Inside Diameter.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • EPDM Rubber Construction and Multiple Internal Sealing Ring Design Enables Each Cap to Fit Wide Decimal Range.
  • Reusable to Save Money.
  • Durable and Unaffected by Sun, Rain or Soil.
  • Watertight - Doesn't Require Tape, Compound or Heat Source for Fitting.
  • Dielectrically Tested to ANSI C119.1 Requirement (2,200 volts AC for One Minute).

Descriptors

Category

Connector and cable seal

Special Features

Black PVC, Slip On, Length 3-3/4 inch

Application

Cable End Cap

Classifications

Brand Name

Homac