text.skipToContent text.skipToNavigation

Alternate Catalog No. : CAP 35

Catalog No. : CAP35

Description:  660V END CAP .250-.425 MM 6.4-10.8

UPC: 783786710614

Flood-Seal Cable End Caps, 660V Cable Application, decimal range .250-.425, MM range 6.4-10.8, concentric range 6-2, compressed range 6-2, compact range 6-2, length 3/4 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • EPDM Rubber Construction and Multiple Internal Sealing Ring Design Enables Each Cap to Fit Wide Decimal Range.
  • Reusable to Save Money.
  • Durable and Unaffected by Sun, Rain or Soil.
  • Watertight - Doesn't Require Tape, Compound or Heat Source for Fitting.
  • Dielectrically Tested to ANSI C119.1 Requirement (2,200 volts AC for One Minute).

Descriptors

Category

Connector and cable seal

Special Features

Black EPDM Rubber, Slip On, 660 Volts, Length 3/4 inch

Application

Cable End Cap

Classifications

Brand Name

Homac

Standard

Dielectrically tested to ANSI C119.1 requirement.

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here