text.skipToContent text.skipToNavigation

Alternate Catalog No. : CAP 300

Catalog No. : CAP300

Description:  PIPE/COND SEAL 3IN, LENGTH 2-1/2IN

UPC: 783786710607

Flood-Seal Pipe/Conduit Seals, pipe size 3, conductor range NA, decimal range NA, outside body - length 2-1/2 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Flood-Seal EPDM Rubber Seals Out Water, Insects, Rodents and Dirt.
  • Durable and Unaffected by Sun, Rain or Soil.
  • Easily Removable.
  • Ideal for Installations or Cable Replacements.
  • Tight Fitting to Prevent Accidental Removal.

Descriptors

Category

Connector and cable seal

Special Features

Black EPDM Rubber, Slip On, 660 Volts, Length 2-1/2 inch

Application

Pipe or Conduit Seal

Classifications

Brand Name

Homac

Standard

Dielectrically tested to ANSI C119.1 requirement.

Documents/Support Tools

Sales Drawing

Click here