Alternate Catalog No. : CAP 155
Catalog No. : CAP155
Description: 660V END CAP 2.15-2.50 MM 54.6-63.5
UPC: 783786710584
Flood-Seal Cable End Caps, 660V Cable Application, decimal range 2.150-2.500 MM range 54.6-63.5, concentric, compressed and compact range - Fits High-Voltage Cable Only, length 3 inch
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- EPDM Rubber Construction and Multiple Internal Sealing Ring Design Enables Each Cap to Fit Wide Decimal Range.
- Reusable to Save Money.
- Durable and Unaffected by Sun, Rain or Soil.
- Watertight - Doesn't Require Tape, Compound or Heat Source for Fitting.
- Dielectrically Tested to ANSI C119.1 Requirement (2,200 volts AC for One Minute).
Descriptors
|
Category |
Connector and cable seal |
|
Special Features |
Black EPDM Rubber, Slip On, 660 Volts, Length 3 inch, High Voltage Cables Only |
|
Application |
Cable End Cap |
Classifications
|
Brand Name |
Homac |
|
Standard |
Dielectrically tested to ANSI C119.1 requirement. |
Documents/Support Tools
|
Sales Drawing |