text.skipToContent text.skipToNavigation

Alternate Catalog No. : CAP 125 VL

Catalog No. : CAP125VL

Description:  PVC CAP 125

UPC: 783786710515

Black PVC Cable End Cap, 3-11/16 inch deep x 1-1/4 inch inside Diameter.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • EPDM Rubber Construction and Multiple Internal Sealing Ring Design Enables Each Cap to Fit Wide Decimal Range.
  • Reusable to Save Money.
  • Durable and Unaffected by Sun, Rain or Soil.
  • Watertight - Doesn't Require Tape, Compound or Heat Source for Fitting.
  • Dielectrically Tested to ANSI C119.1 Requirement (2,200 volts AC for One Minute).

Descriptors

Category

Connector and cable seal

Special Features

Black PVC, Slip On, Length 3-11/16 inch

Application

Cable End Cap

Classifications

Brand Name

Homac