text.skipToContent text.skipToNavigation

Alternate Catalog No. : CAP 125

Catalog No. : CAP125

Description:  CABLE END CAP 660V APP. LEN 2 3/8IN

UPC: 783786710508

Flood-Seal Cable End Caps, 660V Cable Application, decimal range 1.200-1.475, MM range 30.5-37.5, concentric range 750-1000, compressed range 750-1000, compact range 800-1000, length 2-3/8 inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • EPDM Rubber Construction and Multiple Internal Sealing Ring Design Enables Each Cap to Fit Wide Decimal Range.
  • Reusable to Save Money.
  • Durable and Unaffected by Sun, Rain or Soil.
  • Watertight - Doesn't Require Tape, Compound or Heat Source for Fitting.
  • Dielectrically Tested to ANSI C119.1 Requirement (2,200 volts AC for One Minute).

Descriptors

Category

Connector and cable seal

Special Features

Black EPDM Rubber, Slip On, 660 Volts, Length 2-3/8 inch

Application

Cable End Cap

Classifications

Brand Name

Homac

Standard

Dielectrically tested to ANSI C119.1 requirement.

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here