text.skipToContent text.skipToNavigation

Catalog No. : C8SR10W-U-TP

Description:  STEEL C860 SORTIE AC/DC

UPC: 782683265586

Sortie Sign, universal face, universal mount, Colour: factory white, 120 to 347VAC, 6 to 24VDC, tamper-proof screws
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Easy access to wiring entry for all mounting options
  • Canopy mounting system designed specifically for ease of installation
  • Standard field-selectable directional knockout chevrons
  • Long life, energy efficient AllnGaP technology light source
  • Energy efficient consumes less than 3 watts
  • Normal AC and emergency DC operation 120V to 347Vac and 6V to 24Vdc input

Descriptors

Category

Emergency Lighting