Catalog No. : C8ES13W-U
Description: P6 UNIV C860 EXIT SORTIE DBL AC/DC
UPC: 782683290618
Exit and Sortie Sign, double face, Colour: factory white, 120 to 347VAC, 6 to 24VDC, 2 canopies, Height of 7.5 inches (0.625 ft, 190.5 mm., 19.05 cm, 0.191 m), Length of 28.625 inches (2.385 ft, 727.075 mm., 72.708 cm, 0.727 m), Width of 2.125 inches (0.177 ft, 53.975 mm., 5.398 cm, 0.054 m)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Single illumination module lights both single and double face exit signs
- Highly energy efficient consumes a maximum of 3.5 watts in AC or DC mode
- Normal AC and emergency DC operation 120 to 347 volts AC input, 6 to 24 volts DC input
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.