Catalog No. : C8ES13W-I
Description: P6 UNIV C860 EXIT SORTIE SPWRD DBL
UPC: 782683291912
Exit and Sortie Sign, double face, Colour: factory white, self-powered, 120 to 347VAC, Battery Type: nickel-cadmium, 2 canopies, Battery Run Time (Minimum): 60 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Single illumination module lights both single and double face exit signs
- Highly energy efficient consumes a maximum of 3.5 watts in AC or DC mode
- Normal AC and emergency DC operation 120 to 347 volts AC input, 6 to 24 volts DC input
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.