text.skipToContent text.skipToNavigation

Catalog No. : C8ES12W-U

Description:  P6 UNIV C860 EXIT SORTIE AC/DC

UPC: 782683285980

Exit and Sortie Sign, single face, Colour: factory white, 120 to 347VAC, 6 to 24VDC, 2 canopies, Height of 7.5 inches (0.625 ft, 190.5 mm., 19.05 cm, 0.191 m), Length of 28.625 inches (2.385 ft, 727.075 mm., 72.708 cm, 0.727 m), Width of 2.125 inches (0.177 ft, 53.975 mm., 5.398 cm, 0.054 m)
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Single illumination module lights both single and double face exit signs
  • Highly energy efficient consumes a maximum of 3.5 watts in AC or DC mode
  • Normal AC and emergency DC operation 120 to 347 volts AC input, 6 to 24 volts DC input

Descriptors

Category

Emergency Lighting