Catalog No. : C8ES12TG-U
Description: UNIV C860 EXIT SORTIE SGL AC/DC
UPC: 787321174855
Exit and Sortie Sign, single face, Colour: textured grey, 120 to 347VAC, 6 to 24VDC, 2 canopies, Height of 7.5 inches (0.625 ft, 190.5 mm., 19.05 cm, 0.191 m), Length of 28.625 inches (2.385 ft, 727.075 mm., 72.708 cm, 0.727 m), Width of 2.125 inches (0.177 ft, 53.975 mm., 5.398 cm, 0.054 m)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.