text.skipToContent text.skipToNavigation

Alternate Catalog No. : C781 3/8B

Catalog No. : C7813/8B

Description:  SQ WSHR 3/8IN 3X3IN BLACK STL

UPC: 616013229484

Washer, Square, Size 3 Inches x 3 Inches, Rod Size 3/8 Inch, Hole Size 7/16 Inch, Black Finish Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Square washers

Application

This product is to be welded to back to back channels or angles for supporting pipe with rods or U-bolts.

Specifications

Material

Steel

Finish

Black

Classifications

Brand Name

Superstrut

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here