text.skipToContent text.skipToNavigation

Catalog No. : C781-1HDG

Description:  SQ WSHR 1IN 4X4IN HDG STL

UPC: 626490265813

Made or assembled in Canada.

Washer, Square, Size 4 Inches x 4 Inches, Rod Size 1 Inch, Hole Size 1-1/8 Inch, Hot-Dip Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Square washers

Specifications

Material

Steel

Finish

Hot-Dip Galvanized

Fits Bolt Sizes

1 Inch

Classifications

Brand Name

Superstrut

Dimensions

Width

4 in

Documents/Support Tools

Sales Drawing

Click here